Skip to Contents

Rod End

The Rod End is a self-aligning plain sliding bearing based on a spherical inner ring with precision and hardness equivalent to that of a steel ball bearing. It provides very smooth rotating and oscillating motion without clearance.

Technical Support

Rod End

 


Female Threading Lubrication

Female Threading Lubrication

 

This type is avialable to suit a range of shaft sizes, from 5 to 30 mm, and adopts different designs / manufacturing processes to provide the optimum selection for many uses.  A grease replenishment point is provided in the ball holder.

[Model number]
PHS


Female Threading No Lubrication

Female Threading No Lubrication

 

This type does not require lubrication. It uses a self-lubricating resin formed between the steel holder and the spherical inner ring.

[Model number]
NHS-T


with Male thread Lubrication

with Male thread Lubrication

 

This type is avialble for shaft sizes 5 to 30 mm with a male threaded holder for the spherical inner bearing.  \the design includes a lubrication point in the ball holder for grease replenishment.

[Model number]
POS


with Male thread No Lubrication

with Male thread No Lubrication

 

This model also needs no lubrication due to the materials it uses in its construction.

[Model number]
NOS-T


Spherical Bearing Lubrication

Spherical Bearing Lubrication

 

These types offer suitability for shafts of 5 to 30 mm diameter in a range of materials to provide the ideal solution.  Grease can be applied through the features in the outer ring to lubricate the plain bearing surface.

[Model number]
PB


×
Need additional information?
Please contact us!