Skip to Contents

Linear Bushing

The Linear Bush is a ball based linear guide which is used in combination with an cyclindrical shaft. This product provides linear movements with a minimum of frictional resistance to provide accurate simple movement.

Technical Support 

Linear Bushing

 


Linear Bushing

Linear Bushing

 

This Linear Bushing nut provides accuracy from its simple cylindrical shape, making it widely used.

[Model number]
LM,  LM-GA, LM-MG, LME, LM-L


Linear Bushing flanged type

Linear Bushing flanged type

 

This linear bushing nut features an integrated flange which enables direct mounting agianst the housing with fixings  so allowing easy installation.

[Model number]
LMF, LMF-M, LMK, LMK-M, LMF-L, LMF-ML, LMK-L, LMK-ML, LMH, LMH-L


Linear Bushing

Linear Bushing

 

This option provides standard Linear Bushing fitted into a lightweight aluminium housing.  The resulting square shape can then be easily mounted against flat surfaces and then secured with suitable fixings.

[Model number]
SC, SL, SH, SH-L
 


LM Shaft Support

LM Shaft Support

 

This light aluminium support is used for securing the stationary LM shaft used with Linear Bushing. Since the mounting area has a slit, this support is capable of firmly gripping the LM shaft.

[Model number]
SK


×
Need additional information?
Please contact us!