Skip to Contents


Top Page > Product Info TOP > Product Categories > THK - Pioneer in Linear Technology [ LM Guide Actuator ] [ U.K. ]

LM Guide Actuator [Linear Axis, Linear Actuator]

The LM Guide Actuator is a compact unit with integrated LM guide and ball screw assembly that offers both high rigidity and high precision. Cost savings can be achieved with the reduction in the number of parts and design man-hours when compared to seperate parts.

technical support 

LM Guide Actuator

 


Caged Ball LM Guide Actuator

Caged Ball LM Guide Actuator

 

This unit achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type as it adopts ball cages in the LM Guide units and the Ball Screw.

[Model number]
SKR


LM Guide Actuator(full-ball type)

LM Guide Actuator(full-ball type)

 

This offers a range of units that provide various LM Guide carriages, ball screw lead options ( 1 mm to 25 mm ) and a variety of strokes.

[Model number]
KR


×
Need additional information?
Please contact us!