Skip to Contents


Top Page > Available short block, long block and high temperature type of Miniature LM Guide Model RSX (English)

Available short block, long block and high temperature type of miniature LM Guide Model RSX

November 20, 2020


We have expanded the line-up of Miniature LM Guide Model RSX by adding the smallest model number RSX5 and the length variations of the RSX7 to RSX15 blocks. High temperature type is available too.

RSX      RSX-M1

 

Miniature LM Guide Model RSX
High temperature specification LM Guide Model RSX-M1

 

 

Features

Compact outer dimensions

The RSX type helps save space due to its compact outer dimensions. In addition, surface treatment, metal circulation parts, block special length, effective stroke type, etc. can be customized.


Prevents balls from falling out

The RSX has a built-in ball-retaining wire.


High temperature specification using our unique technology (RSX9, 12, 15 only)

The RSX9, 12 and 15 are made of stainless steel that has been subjected to proprietary technology and heat treatment, and can be used at a maximum operating temperature of 150°C. In addition, the high-temperature grease contained in the RSX9, 12, and 15 reduces fluctuations in rolling resistance due to the grease even when the temperature changes from room temperature to high temperature.


Wide range of products

The new product lineup of the RSX type includes 32 products.


  THK RHYTHM(THAILAND) CO., LTD. LM System Division Bangkok Branch  
Bangna Tower,Tower A #1701 2/3 M.14 Bangna-Trad Highway Km 6.5, Bangkaew,Bangplee,Samutprakarn 10540 Thailand
โทร: +66-0-2751-3001 / แฟกซ์: +66-0-2751-3003  
thk.support@trtc.co.th