Skip to Contents


Startpagina > Expansion of High-Speed, Compact Ball Screw Model SDAN-V Lineup: 47 Shaft Diameter and Lead Combinations Now Available

Expansion of High-Speed, Compact Ball Screw Model SDAN-V Lineup: 47 Shaft Diameter and Lead Combinations Now Available

November 29, 2021
 

 THK has added ball screw diameters ∅32 to ∅63 and lead sizes 5 mm to 40 mm for its high-speed, compact precision ball screw Model SDAN-V lineup, expanding the possible combinations from the current 20 to a total of 47.

sdan-v_1_2_en

 The Model SDAN-V is a compact precision ball screw with an external nut diameter in accordance with ISO standards. New technology is utilized inside the ball screw nut to achieve an ideal ball circulation structure, enabling usage in high-speed applications by promoting smoother rotational motion. In addition, the double nut system, in which a spacer is placed between the two nuts, provides a preload with less than zero clearance in the axial direction of the ball screw, resulting in a structure that minimizes displacement under axial loads and provides high rigidity.

 For the Model SDAN-V, seven screw shaft diameters (∅32, ∅36, ∅40, ∅45, ∅50, ∅55, ∅63) and ten lead sizes (5 mm, 6 mm, 8 mm, 10 mm, 12 mm, 16 mm, 20 mm, 25 mm, 30 mm, 40 mm) have been newly added, mainly for NC machine tools and precision machines. Driven by demand from equipment manufacturers and in response to the diverse needs of users, the number of models has increased from 20 to 47, and the product lineup has evolved to become more diverse and attractive.

 THK contributes to the compactness, rigidity, and high-speed performance of a wide range of equipment, from general industrial machinery to precision machinery and large, high-precision machine tools.

Features

High-Speed Rotation and High-Speed Drive

sdan-v_2_2_en

 

The balls are picked up in the tangential direction, and the ideal ball circulation structure enables high-speed rotation at a maximum speed of 5000 min-1 (maximum DN value: 160,000). Furthermore, torque remains stable even during long periods of high-speed operation.

 

High Rigidity

The double nut system utilizes a spacer between the two nuts to provide a preload. This allows the ball screw to be preloaded with less than zero clearance in the axial direction, which reduces displacement under axial loads and provides high rigidity.

 

Extensive Lineup

sdan-v_3_2_en

Products in the table with a ★ symbol are new,
and products with a ● symbol are from the existing lineup.

SDAN-V products are available with a combination of shaft diameters from ∅31 to ∅63 and leads from 5 mm to 40 mm, for a total of 47 models.