Skip to Contents


Home > Skru Bebola Berpagar Berkelajuan Tinggi dan Kompak SDA-V/SDAN-V (Bahasa Inggeris)

High-Speed, Compact Caged Ball Screw SDA-V/SDAN-V

RSX

September 3, 2018

Enables High-Speed, Compact Machine Designs

 

 

Feature 1: High speed

Picks up balls in the tangential direction and achieves
a maximum rotational speed of 5,000 min-1 (DN value: 160,000 max).
Torque remains stable even during long periods of high-speed operation.

 

 

Feature 2: Conforms to DIN standards

The nut dimensions conform to DIN standards (DIN69051-5).

 

Feature 3 Picks up balls in the tangential direction

Newly developed circulation components enable an ideal ball circulation structure.

 

SDA-V/SDAN-V lineup