Skip to Contents


Inizio pagina > Orders Launch for Press Fit Type Linear Bushing LMHB

November 29, 2021

Press Fit Type Linear Bushing LMHB

 THK is now accepting orders for the LMHB, a linear bushing that is assembled by being press-fit into a housing.

The LMHB is a linear bushing that is assembled by press fitting the unit inside a housing. It reduces assembly time and helps with automating assembly and boosting productivity.

The LMHB achieves smooth, silent motion with no gaps thanks to the spring effect provided by the proprietary curved metal plates designed by THK, which minimize clearance between the balls and LM shaft. In addition, the external dimensions conform to international ISO 10285 Series 1 standards and help keep machine designs compact, reducing the space that equipment takes up. A lineup of six sizes with shaft diameters ranging from Ø8 to Ø20 is available.

 This is a new product that was developed in response to the many needs customers have shared with THK. The company will continue to develop and propose products that meet the needs of a variety of fields.

catalogdownload

For availability please contact your local THK dealer.

Features

Simple installation through press fitting

Unlike conventional linear bushings that use a metal nut, this product can easily be installed by press fitting it into a housing. This significantly reduces the number of steps for installation and drastically accelerates the process.

LMHB Press-fit into a housing

LMHB_3

 

Minimizes clearance for smooth, silent motion

The LMHB achieves smooth, silent motion thanks to the spring effect provided by the proprietary curved metal plates designed by THK, which minimize clearance between the balls and LM shaft.

Structural comparison of a conventional linear bushing and the LMHB

Structural comparison of a conventional linear bushing and the LMHB

 

Helps keep designs compact and saves on space

The external dimensions conform to international ISO 10285 Series 1 standards and keep machine designs compact, reducing the space that equipment takes up.

 

Six sizes available

Inner diameter: Ø8, 10, 12, 14, 16, 20 (Outer diameter: Ø15, 17, 19, 21, 24, 28)
Overall length: 17 mm to 30 mm


catalogdownload

For availability please contact your local THK dealer.