Skip to Contents

 

Circuit

Machine movement can be fundamentally divided into rotary and linear motions. Ball bearings are among the most famous machine parts exhibiting rotary motion, but among THK's products, the representative rotary motion device would be our "Cross Roller Rings". These devices offer an efficiency that ball bearings do not.

Cross-Roller Ring Model RU 

 

Applied rotary motion

Arc welding robots

Arc welding robots

 

Cross roller rings are used in the rotary motion section of joints of arc welding robots on a production line of factories. Because cross roller rings alone are rigid in the direction of each load of radial and axial moments, they can be used to develop the compact joints of robots.


Products

Cross-Roller Ring

Cross-Roller Ring

The Cross Roller Ring is a roller bearing with high rotation accuracy capable of bearing loads in every direction.

Cam Follower

Cam Follower

The Cam Follower is a compact bearing with a high-rigidity shaft and a built-in needle bearing.


Roller Follower

Roller Follower

The Roller Follower is a compact bearing with a high-rigidity shaft and a built-in needle bearing.