Skip to Contents

New Products

LM Actuator Model TY

LM Actuator Model TY 

 Jan.6,2009
THK introduces the high speed and long stroke LM Actuator: Model TY.




Utility Slide Model UGR

Utility Slide UGR 

 Dec.15,2008
THK introduces utllity slide Model UGR, ideal for use at home or in the office.

 


Caged Roller LM Guide Model SRG85,100

SRG85,100 

 Oct.15,2008
THK has expanded the SRG series with the addition of the SRG85 and SRG100 models-large-size Caged Roller LM Guides offering extremely high rigidity and load-bearing capabilities.




Wide Caged-roller LM Guide Model SRW130,150

Wide Caged-roller LM Guide Model SRW130,150 

 Oct,15.2008
THK has expanded the SRW series, adding SRW130 and SRW150 models. Both are large-size Caged Roller LM Guides with extra-wide rails.




Guide Ball Bush Model LG

Guide Ball Bush Model LG 

 Oct.15,2008
THK introduces a new Guide Ball Bush, equipped with a circular-arc-channel ball-contact structure, with more than twice the load rating of a linear bush guide.




LM Guide for Medium-to-Low Vacuum

LM Guide for Medium-to-Low Vacuum 

 Jul.31,2008
Introducing the LM Guide for Medium-to-Low Vacuum, highly effective in a broad range of environments ranging from atmospheric pressure to vacuum (10 -3 Pa).




Oil-Free LM Guide for Special Environments

Oil-Free LM Guide for Special Environments 

 Jul.31,2008
Introducing the Oil-Free LM Guide for Special Environments, offering optimum performance in vacuum environments (up to 10 -6 Pa) where oil cannot be used.




LM Actuator Model GL-N

LM Actuator Model GL-N 

 Apr.22,2008
Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion.




High-Speed Ball Screw with Caged Ball Model SBK

High-Speed Ball Screw with Caged Ball Model SBK 

 Nov.14,2007
THK offers a large-lead version of the Type SBK Caged Technology Ball Screw, with shaft-diameter sizes 3636, 4040, and 5050, offering DN values up to 210,000 and feed ratings up to 200 m/min.




High-Speed Ball Screw with Caged Ball Model SBN

High-Speed Ball Screw with Caged Ball Model SBN 

 Nov.14,2007
THK offers the Type SBN Caged Technology Ball Screw in small sizes, with shaft diameters of 16mm, 20mm, 25mm, and 28mm.




Limited-stroke LM Guide Model EPF

Limited-stroke LM Guide Model EPF 

 Jul.2,2007
Capable of being used in a wide variety of positions, ideal for use in locations with a single-axis Mc moment load. The limited stroke eliminates the need for ball recirculation, providing smooth motion even under pressure.