Skip to Contents


Första sidan > Sensoroid and Smart Sensing Seat Put on Exhibit at CES 2018 in Las Vegas

A Sensoroid and Smart Seat that Enable a Person’s Health and the Conditions of the Surrounding Environment to be Visualized to be Put on Exhibit at CES 2018


January 9, 2018

At the CES, world’s largest trade show for consumer electronics (Las Vegas/U.S.A., 9 – 12th January 2018), THK will introduce two prototypes.  

"ATOMOS" sensoroid can be equipped with sensors overall along the body. In this way ATOMOS can detect various surrounding conditions of the place where it stands, and visualize the data. The smart sensing seat "ARGUS MOVA" can measure different data as of person´s respiration, heart rate, stress levels and more via integrated sensors and the special evaluating program.

"ATOMS" Sensoroid and Smart Sensing Seat "ARGUS MOVA"
CES

Exhibition

CES (Consumer Electronics Show)

Venue

Venue: Sands Expo & Convention Center, 201 Sands Ave, Las Vegas, NV 89169, U.S.A.

Date

Dates: January 9 (Tue) to 12 (Fri), 2018

Booth

41358 (Sands Expo, Level 2,Halls A-D) 
Booth name: sensingnet Inc. 


“ATOMOS” sensoroid

Design

  • ATOMOS consists of a white basic body and many gray acryl plates, which gives a silhouette of human being body.
  • Various sensors can be mounted between the gray acryl plates along the body according to the need surrounding data. 
  • Over the integrated THK telescopic rails type FBL27D the chest part can be opened for an easiy installation of a microprocessor or other devices. In the waist of the dummy doll, a THK cross roller ring type RF77F is used for an easy position adjusting.

“ARGUS MOVA” a smart sensing seat

Design

  • With its white shell-type seat and transparent acryl legs, the ARGUS MOVA seat offers a futuristic feel of floating in the air.
  • Due to its flexible possibility of shape design ARGUS MOVA is thinkable solution for seats in automobiles, trains, aircrafts and other applications which requires a sophisticated design.
  • Integrated high-sensitivity piezo sensors can detect the minimum vibration of the human body like heart rate, respiration rate, and more.

Contact

Global Marketing Division
2-12-10 Shibaura, Minato-ku, Tokyo 108-8506 Japan
E-mail:web@thk.co.jp